Tablet/fragile transfer

Piab has over 30 years of experience of small products transfer through vacuum conveying. We handle parts from granules up to 50 mm. Conveying fragile products requires long experience in order to secure the quality of the product. Piab work with various technical concepts such as reducing speed in the pipeline, minimizing physical impact inside the conveyor, etc. Normally, a project with fragile products is executed in several steps. Piab evaluates, re-designs if needed and tests the application to make sure all aspects of the requirements are met.

Key advantages with Piab vacuum conveyors

  • Long experience with conveying fragile products
  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Modular program easy to modify for different requirements