Mill/sieve/mixer/blender filling

Piab has over 30 years of experience of powder and granules transfer through vacuum conveying. We handle particle sizes from 0.5 micron. The conveying capacity reaches up to 10 tons/hour and the conveying distance up to 30 meters. However, capacity and distance is very dependent on the properties of the conveyed material. In some cases capacity and distance can be increased beyond the normal maximum ranges.

Key advantages with Piab vacuum conveyors

  • Minimum maintenance since no moving parts inside the pump
  • Hygienic design and easy to clean
  • Closed system with no dust contamination
  • Modular program easy to modify for different requirements

Related product groups