Choose your country or region
Search tips: You can easily search for products using article numbers etc ...
View all search results
Our piSAVE products are a group of products that has as a function to save energy in various applications. The piSAVE products enhance an existing vacuum system; either at the suction cup or at the vacuum source.
piSAVE optimize automatically adjusts the pumps supplied pressure based on the application. Only the amount of compressed air required will be used without sacrificing speed or performance. Calculate your specific savings
piSAVE onoff will switch of the flow of compressed air to the pump once the preset vacuum level is reached.
piSAVE release will instead of using compressed air use atmospheric pressure to quickly release an object.
piSAVE sense will optimize the compressed air usage when there is a variation in the number of objects or size to be lifted. Preferably used for porous material.
piSAVE restrict will optimize the compressed air usage when there is a variation in the number of objects or size to be lifted. Preferably used for non-porous material.
Available for iPad, iPhone, Android and ordinary computers.