Piab small vacuum pumps/generators

Small (10 – 180 Nl/min)

Initial vacuum flow range

piINLINE® MICRO

piINLINE® MICRO are small light-weight inline ejectors which use the patented COAX® technology inside. piINLINE® also has a pending patent since it is the only inline vacuum generators based on multistage ejector technology. They can be mounted directly on the hose close to suction cup (or point of suction). Piab’s ...

piINLINE® MINI

piINLINE® MINI are small light-weight inline ejectors which use the patented COAX® technology inside. piINLINE® also has a pending patent since it is the only inline vacuum generators based on multistage ejector technology. They can be mounted directly on the hose close to suction cup (or point of suction). Piab’s ...

piCOMPACT10

A compact ejector model based on Piab’s COAX® MICRO cartridges that reduces air-consumption with 30–50% compared to other ejector technologies. It has been developed for high speed pick-and-place applications, found in the electronics and semiconductor industry, or for handling of small parts in the metal, plastics, packaging and ...

P3010

The Piab P3010 uses the COAX® technology, which makes it small, robust and easy to install. This vacuum pump consists of a cassette with integrated nozzles, non-return valves, silencers and filters for compressed air and vacuum. The P3010 vacuum pump series includes control and monitoring functions such as solenoid valves, vacuum ...

VGS™3040

The VGS™3040 platform is a complement to the well established VGS™3010  and is available with the same MINI COAX® cartridges. However, there are features in the VGS™3040 such as that it can be configured to have integrated unique Piab functions i.e. AQR2 (Atmospheric Quick Release), blow-off check valve and Energy Saving (or a ...

MINI

These are small and lightweight vacuum pumps, MINI, with large capacity that can compensate for leakages. The MINI pumps are available with different characteristics, accessories and designs so that they can be adapted to different applications. The Chip pump can be mounted onto various types of bottom plates and, through this, be given ...

Decentralized COAX® ejector with vacuum check valve

This unit combines high security and the most energy-efficient solution for sealed material, decentralized COAX® technology with automatic air-saving function. It has a check valve which traps vacuum for >24 hours in sealed applications and an integrated energy saving device which results in virtually no energy consumption.