Choose your country or region
Search tips: You can easily search for products using article numbers etc ...
View all search results
Initial vacuum flow range
Round pump is a large capacity pump in a very compact package, suitable for cramped areas. It is based on MIDI COAX® cartridge technology and available in one configuration with 6x Si32-3 MIDI cartridges. Vacuum and exhaust ports are in-line, which makes it easy to install the Round pump into existing hose or pipe lines. ...
Featuring patented COAX® technology, the P6040 can reduce energy costs by up to 25% or more compared to other methods of generating vacuum. With flexible mounting options, an extensive performance range and optional control functions, the P6040 is highly adaptable and well suited for most industrial vacuum applications. PIAB has ...
Large vacuum pump for applications where large volumes need to be evacuated or to compensate for large leakage flows. Can also be used for vacuum conveying. May also be provided with an energy-saving system and central exhaust.
piCLASSIC is Piab’s upgraded vacuum pump series based on COAX® technology. Suitable for a wide range of applications with large capacities despite its small size and low weight.