Premium – piFLOW®p

Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust compliant.

Piab quality standards

Typical applications

  • Powder and granules transfer
  • Form-fill-seal
  • Big Bag loading and unloading
  • Drum/bag filling and emptying
  • Mill/Sieve/Mixer/Blender filling
  • Tablet/Fragile products transfer
  • Applications in explosive atmosphere
  • Hygienic applications
  • Compact applications

piFLOW®p

 

This is a conveyor when a premium technology is needed, e.g. in the food and pharmaceutical industry. It also makes sense when there is a big demand on high throughput performance with a small foot print. Another major advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. The piFLOW®p capacity range is very big – from 2 litres batch volume up to 56 litres.

  • COAX® patented technology
  • ASTM 316L
  • Easy to install
  • Easy to use
  • ATEX Dust certified
  • Antistatic filter and seals available
  • Automatic filter cleaning
  • All material in contact with the conveyed product fulfil the requirements of FDA
  • The conveyor is designed according to USDA guidelines

Spare parts

The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.

Accessories

To complete the conveying system and create the optimal solution for the application some accessories are useful.