Choose your country or region
Search tips: You can easily search for products using article numbers etc ...
View all search results
To complete the conveying system and create the optimal solution for the application some accessories are useful.
To optimize, upgrade or complete a conveyor, Piab offers also the vacuum pumps/generators as a stand alone.
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valves and many other solutions.
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the system and at the same time simplifies the validation process.
Vacuum filters, mounting girdles etc.
The animation describes the vacuum conveying cycle, from the suction point to discharge. Vacuum is generated by a compressed air-driven Piab vacuum pump. The filters are automatically cleaned. The fluidization ensures the discharge of the material.