The general industry often handles abrasive powders that require specially designed equipment. Our conveyors are designed with Stainless Steel body (ASTM 304) to resist wear of parts. Piab conveyors are ATEX Dust compliant.
Piab quality standards
Typical applications
- Powder and granules transfer
- Form-fill-seal
- Big Bag loading and unloading
- Drum/bag filling and emptying
- Applications in explosive atmosphere
piFLOW®i
 |
This is a conveyor widely used in the general industry and sometimes in the chemical industry. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 4 tons/h.
- COAX® patented technology
- ASTM 304
- Easy to install
- Easy to use
- ATEX Dust certified
- Antistatic filter and seals
- Cost-effective solution when no hygienic standards are needed, e.g. FDA
|