Food grade – piFLOW®f

Our food grade conveyors are designed with a Stainless Steel body (ASTM 304) and seals in direct product contact zones that are in compliance of FDA to meet the demands of industrial food grade applications. Piab conveyors are ATEX Dust compliant.

Piab quality standards

Typical applications

  • Food grade applications
  • Powder and granules transfer
  • Mill/sieve/mixer/blender filling
  • Tablet/fragile transfer
  • Big Bag loading and unloading
  • Applications in explosive atmosphere

piFLOW®f

This is a conveyor widely used in the industry where food grade quality is a demand. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 4 tons/h.

  • COAX® patented technology
  • ASTM 304
  • Easy to install
  • Easy to use
  • ATEX Dust certified
  • All seals in direct contact with the conveyed product are in compliance with FDA

Spare parts

The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.

Accessories

To complete the conveying system and create the optimal solution for the application some accessories are useful.