Piab vacuum conveyors for powder & bulk

Vacuum conveyors for powder & bulk

Vacuum is used with great advantage in conveying dry powder products through dedicated pipe systems. Piab's vacuum conveying systems are built of high quality material.

When producing food, pharmaceuticals and chemical products there are demands on the highest possible degree of safety as to hygiene and operation. Piab's piFLOW® conveyors have been developed as an answer to the severe requirements of operational safety and hygiene in the food, pharmaceutical and chemical industries.

Piab quality standards

Piab conveyors meet the customers’ demands of different standards. Read more

 

Premium – piFLOW®p

Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust compliant. Piab quality standards Typical applications Powder and granules transfer Form-fill-seal Big Bag loading and unloading Drum/bag filling and ...

Food grade – piFLOW®f

Our food grade conveyors are designed with a Stainless Steel body (ASTM 304) and seals in direct product contact zones that are in compliance of FDA to meet the demands of industrial food grade applications. Piab conveyors are ATEX Dust compliant. Piab quality standards Typical applications Food grade applications Powder and ...

Industrial – piFLOW®i

The general industry often handles abrasive powders that require specially designed equipment. Our conveyors are designed with Stainless Steel body (ASTM 304) to resist wear of parts. Piab conveyors are ATEX Dust compliant. Piab quality standards Typical applications Powder and granules transfer Form-fill-seal Big Bag loading and ...

Upgrade kit for C conveyors

Extend the lifetime of your existing C conveyor. The upgrade kit makes it possible to upgrade the old C conveyor series to the piFLOW®p platform. The kit is a plug-and–play assembly for a quick change over.

Spare parts

The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.

Accessories

To complete the conveying system and create the optimal solution for the application some accessories are useful.

Piab quality standards

Piab offers conveyors for ATEX applications. These conveyors are type examined according to ATEX by a third party. Piab has a quality management system which fulfils the high standards that is required for delivering ATEX equipment on a regular basis. Since there are special safety requirements for equipment and health ...