COAX® MINI

The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The Pi cartridges offer high system reliability in case of fluctuating or low feed pressure and are suitable for handling sealed objects. The Si cartridges have large vacuum flow in relation to energy consumption and are good for handling porous materials or if leakage is present. The Xi cartridges is the right choice for handling sealed parts and when deeper vacuum level is needed. 

Pi

High performance reliability in cases of fluctuating or low compressed air pressure. Deep vacuum level achieved at low feed pressure. Fluctuating compressed air is commonplace in large plants and when the compressor has a high degree of utilization.   

Si

Large vacuum flow in relation to energy consumption. Ideal for handling porous material or if surface leakage is present. Recommended for high speed applications.

Xi

Provides high flow at deep vacuum levels. Ideal for use at moderate feed pressures. Deep vacuum levels achieved from low air consumption.