Piab COAX cartridge MIDI

COAX® MIDI

The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes. The Pi cartridge is recommended for non-leaking applications, or if the feed pressure fluctuates due to pressure drops, in order to secure high reliability of the vacuum system. It is also used in specific blowing applications. The Si cartridges are recommended for leaking applications and have large vacuum flow in relation to energy consumption. The Xi cartridges are recommended for sealed applications and when deep vacuum is needed. This is the right choice when vacuum levels higher than 75 –kPa are needed.

Pi

High performance reliability in cases of fluctuating or low compressed air pressure. Deep vacuum level achieved at low feed pressure. Fluctuating compressed air is commonplace in large plants and when the compressor has a high degree of utilization.

Si

Large vacuum flow in relation to energy consumption. Ideal for handling porous material or if surface leakage is present. Recommended for high speed applications.

Xi

Provides high flow at deep vacuum levels. Ideal for use at moderate feed pressures. Deep vacuum levels achieved from low air consumption.

Customers who bought this item also bought