COAX® MICRO

The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The Bi03-2 is suitable for very low or fluctuating feed pressures, Xi2.5-2 is best for handling sealed objects and the Si02-2 is good for handling porous materials or if surface leakage is present.

Bi

High performance reliability in cases of fluctuating or low compressed air pressure. Deep vacuum level achieved at extremely low feed pressure. Low feedpressure requirement is commonplace in assembly machines found in the electronics and semiconducture industries.    

Si

Large vacuum flow in relation to energy consumption. Ideal for handling porous material or if surface leakage is present. Recommended for high speed applications.

Ti

Provides high vacuum flow and is suitable in dusty environments due to the dirt tolerant design.

Xi

Provides high flow at deep vacuum levels. Ideal for use at moderate feed pressures. Deep vacuum levels achieved from low air consumption.