Vacuum cartridges / integration

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, which allows for the design of a flexible, modular and efficient vacuum system. A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability, while reducing energy consumption.

COAX® MICRO

The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The Bi03-2 is suitable for very low or fluctuating feed pressures, Xi2.5-2 is best for handling sealed ...

COAX® MINI

The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The Pi cartridges offer high system reliability in case of fluctuating or low feed pressure and are suitable for handling sealed objects. The Si cartridges have large vacuum flow in relation to energy ...

COAX® MIDI

The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes. The Pi cartridge is recommended for non-leaking applications, or if the feed pressure ...