Piab DURAFLEX suction cup single durometer

DURAFLEX® Single durometer

  • Pliable suction cup with high wear resistance
  • Silicone-free and mark-free

B - Bellows (75 mm)

Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. ...

BF - Bellows Flat (80–110 mm)

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

BX- 2½ Bellows (10–110 mm)

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

DF- Deep Flat (80 mm)

The suction cup has a deep-flat design with support cleats inside. The design allows gripping around corners and edges and handling of objects with curved or uneven surface. The flat part and the cleats ensure stability. The cup comes with an interface for a special quick connector mainly used by Japanese automotive companies. The ...

F- Flat (75–110 mm)

Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed ...

FC- Flat Concave (20–150 mm)

Designed for flat and curved surfaces. DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup ...

OB - Oval Bellows (20x60–65x170 mm)

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. The suction cups are available both in flat design (OF) and with bellows (OB). Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction ...

OBL- Oval Bellows Long (40x90 mm)

Suitable for long, narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.

OC- Oval Concave (35x90 mm)

Suitable for handling long objects with flat or curved surfaces. Thick, durable lip.

OF- Oval Flat (10x30 – 70x175 mm)

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. The suction cups are available both in flat design (OF) and with bellows (OB). Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction ...

U- Universal (20 mm)

The U-P suction cup is designed for handling paper in bookbinding applications. It is made of DURAFLEX® and has 2-3 times longer lifetime than conventional cups in the market. For increased flexibility the cup is available in the three different qualities of 40, 50 & 60 Shore, which make it possible to run different paper qualities ...