Piab DURAFLEX suction cup dual durometer

DURAFLEX® Dual durometer

  • Pliable suction cup with high stability and durability
  • Firm bellows and a soft lip make the suction cup stable, durable and flexible with excellent sealing properties
  • Silicone-free and mark-free

B- Bellows (75 mm)

Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. ...

BF- Bellows Flat (80–110 mm)

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

BX- 2½ Bellows (10–110 mm)

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.

F- Flat (75–110 mm)

Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed ...

OB- Oval Bellows (35x90–65x170 mm)

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. The suction cups are available both in flat design (OF) and with bellows (OB). Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction ...