Suction cups / grippers

Using suction cups is a lifting technique of many possibilities. You can, for example, handle board materials or concrete slabs, open bags, pick electronic components, label and hold objects. But different applications need different requirements. Piab offers one of the market’s widest ranges of suction cups so that each application will have its own solution. You are welcome to tell us about your needs. We are your partner whatever your needs might be.

piGRIP® Modular suction cups

Thousands of suction cups ready to improve your machine. A unique modular suction cup concept with individually optimized parts for gripping, lifting and height compensation. A large selection of fittings makes piGRIP® cups ready to fit new machines and easy to retrofit existing cups. Available are both threaded and push on fittings. ...

DURAFLEX® Single durometer

Pliable suction cup with high wear resistance Silicone-free and mark-free

DURAFLEX® Dual durometer

Pliable suction cup with high stability and durability Firm bellows and a soft lip make the suction cup stable, durable and flexible with excellent sealing properties Silicone-free and mark-free

DURAFLEX® Friction

Pliable suction cup with high stability and durability Exceptional grip/shear force on oily surfaces High wear resistance; wear will not degrade the grip performance Silicone-free and mark-free

DURAFLEX® Bag

Pliable suction cup with high stability and durability BL-3P; Stable yet flexible bellows with a sealable and soft lip

Silicone / Conductive silicone / Detectable

Wide temperature range Small sizes are also available in conductive silicone

Silicone Bag

Wide temperature range BL-2; Easy bags BL-4; Bags with fragile contents and food BL-5; Bags with liquid, viscous contents and frozen food U-3; Bag opening

Nitrile-PVC & chloroprene

Nitrile-PVC is resistant to oil, petrol and ozone Conventional suction cup material for general purposes

Thermoplastic polyurethane (TPU)

Harder suction cup with extra wear resistance, mark-free

Hydrogenated Nitrile Butadiene (HNBR)

Extra high wear resistance Wide temperature range, mark-free and oil resistant