Piab Cruise Control (PCC)

Piab Cruise Control (PCC) is an integrated control fuction designed to fine-tune vacuum pump performance and lower energy consumption. It automatically regulates the feed pressure towards an optimal programmed vacuum level. PCC is available as an option for vauum pump P6010. It offers many advantages for leak-prone materials, such as paper, plastic bags and corrugated cardboard, PCC is ideally suited for automated material handling processes in the graphics and packaging industries. The pre-set level of vacuum is always maintained to ensure that a consistent vacuum level, and therefore a secure grip, is provided at the suction point. This feature is reliable during fluctuations in vacuum pressure, caused by product variations or changes in cycle time.