Piab optimising controls

Optimising controls

Our line of monitoring and control units for vacuum systems is unmatched when it comes to reliability. We focus on the overall solution, down to the last detail. We are fully aware that top quality components are as essential as designing pumps and suction cups that are in a class apart. You will find everything you need to monitor and control vacuum systems here.

Reliability, economy and accurate control/monitoring are the common denominators.

Vacuum switches

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.

Valves

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.

Regulators

Different vacuum pumps need different feed pressure for optimum performance. A filter regulator can easily be manually set to a desired pressure level, and be used to eliminate particles from the compressed air. A pilot regulator can be used to automatically set the feed pressure according to your needs.