Piab
map

Choose your country or region

North America / English
Choose your country or region
Choose a region
    Languages
      • Americas
      • Europe / Middle East / Africa
      • Asia
      • North America
      • South America
      • Other...
      • France
      • Germany
      • Great Britain
      • Italy
      • Poland
      • Spain
      • Sweden
      • Switzerland
      • Other...
      • China
      • India
      • Japan
      • Singapore
      • South Korea
      • Other...
      • US English
      • English
      • Español
      • Português
      • 中文 (Chinese)
      • Deutsch
      • Français
      • Italiano
      • 日本語 (Japanese)
      • Polski
      • Svenska
      • Solutions

        Gripping, lifting & holding Gripping, lifting & holding

        Packaging Packaging

        Bulk & powder transfer Bulk & powder transfer

        Process vacuum Process vacuum

        Paper sheet feeding Paper sheet feeding

      • Products

        Suction cups / grippers Suction cups / grippers

        • piGRIP® Modular suction cups
        • DURAFLEX® Single durometer
        • DURAFLEX® Dual durometer
        • DURAFLEX® Friction
        • DURAFLEX® Bag
        • View more ...

        Vacuum pumps / generators Vacuum pumps / generators

        • Small (10 – 180 Nl/min)
        • Medium (180 – 1700 Nl/min)
        • Large (101 – 918 m³/h)
        • Accessories

        Vacuum cartridges / integration Vacuum cartridges / integration

        • COAX® MICRO
        • COAX® MINI
        • COAX® MIDI

        Combined pump & gripper Combined pump & gripper

        • Small (10 – 40 mm)
        • Medium (35 – 110 mm)
        • Large (50 – 150 mm)
        • Accessories

        Optimising controls Optimising controls

        • Vacuum switches
        • Valves
        • Regulators
        • Automatic energy saving
        • Piab Cruise Control (PCC)
        • View more ...

        Vacuum conveyors for powder & bulk Vacuum conveyors for powder & bulk

        • Pharmaceutical – C conveyors
        • Consumer & food – C conveyors
        • Chemical – C conveyors
        • General – piFLOW™i
        • ATEX conveyors
        • View more ...

        End of arm tooling (EOAT) End of arm tooling (EOAT)

        • Piab Modular Automation Tooling (PMAT)

        Vacuum & Blow System Vacuum & Blow System

        • PVBS 3
      • Innovation

        An eco-friendly vacuum system

        COAX® technology

        DURAFLEX® suction cups

        Bag handling suction cups

        Vacuum Gripper System – VGS™

        Energy optimisers

        Vacuum conveyor

        Trademarks

        History

        • 1951
        • 1968
        • 1970
        • 1972
        • 1975
        • View more ...
      • CAD centre

      Search tips: You can easily search for products using article numbers etc ...

      Product Results

      • No products were found

      Document Results

      • No documents were found

      Pages Results

      • No Pages were found

      View all search results

      • Start
      • Products
      • Combined pump & gripper
      • Large (50 – 150 mm)

      Large (50 – 150 mm)

      VGS™5010

      A product design where high quality DURAFLEX® suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The vacuum gripper makes selection, sizing and installation of a vacuum system easier. With a VGS™ you will enjoy the benefits of a more cost-efficient and reliable vacuum system. VGS™5010 is suitable ...

      • Share

       

      Browse Piab's interactive e-catalogue!

      Manuals for downloading

      Piab brochures

      • Manuals
      • Brochures
      • Posters

      Solutions

      • Gripping, lifting & holding
      • Packaging
      • Bulk & powder transfer
      • Process vacuum
      • Paper sheet feeding

      Products

      • Suction cups / grippers
      • Vacuum pumps / generators
      • Vacuum cartridges / integration
      • Combined pump & gripper
      • Optimising controls
      • Vacuum conveyors for powder & bulk
      • End of arm tooling (EOAT)
      • Vacuum & Blow System

      Innovation

      • An eco-friendly vacuum system
      • COAX® technology
      • DURAFLEX® suction cups
      • Bag handling suction cups
      • Vacuum Gripper System – VGS™
      • Energy optimisers
      • Vacuum conveyor
      • Trademarks
      • History

      CAD centre

      Follow us on...

      • Piab © 2011
      • Contact Piab
      • Legal notice
      • About Piab
      • Trade shows
      • Press releases
      • Success stories
      • Brochures & manuals
      • Partner login
      North America / English