Products

Gripper with integrated vacuum pump

The vacuum pumps have become so small that they can be placed straight at the very place of suction in so-called integrated vacuum grippers. These increase the speed of the system by minimizing the amount of air that must  be evacuated. Adaptation to the application is thus simplified by the use of the small and lightweight vacuum grippers.

Innovative materials in the suction cups

The material properties of the suction cups are crucial for the function. We can create perfectly adapted suction cups when it comes  to pliability, durability and chemical resistance. Thanks to the built-in filter the vacuum system is also protected against foreign particles,  something that is of great importance in terms of maintenance requirements.

Hands-off bulk handling

Powder materials are common in chemical industries and similar industries such as the food and pharmaceutical industries. Vacuum conveying is an unsurpassed means of satisfying the demanding requirements of cleanliness and hygiene.

 

 

Suction cups / grippers

Using suction cups is a lifting technique of many possibilities. You can, for example, handle board materials or concrete slabs, open bags, pick electronic components, label and hold objects. But different applications need different requirements. Piab offers one of the market’s widest ranges of suction cups so that each application will ...

Vacuum pumps / generators

COAX® technology Piab's patent technology platform is an offshoot of the multistage technology COAX® ensures excellent performance at both low and high feed pressures – ideal for situations where compressed air lines deliver air at low or fluctuating pressures. Pumps based on the COAX® technology can operate within the range of 0.17 to ...

Vacuum cartridges / integration

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, which allows for the design of a flexible, modular and efficient vacuum system. A vacuum system based on COAX® technology can provide you ...

Combined pump & gripper

Piab VGS™ – A product design where high quality DURAFLEX® suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” makes selection, sizing and installation of a vacuum system easier. With a VGS™ you will enjoy the benefits of a more cost-efficient and reliable vacuum system.

Optimising controls

Our line of monitoring and control units for vacuum systems is unmatched when it comes to reliability. We focus on the overall solution, down to the last detail. We are fully aware that top quality components are as essential as designing pumps and suction cups that are in a class apart. You will find everything you need to monitor and ...

Vacuum conveyors for powder & bulk

Vacuum is used with great advantage in order to convey dry powder products through dedicated pipe systems. Piab's vacuum conveying systems are built of strong components of high quality. Our objective is to offer solutions that help our customers raise their productivity. Production of food, pharmaceuticals and chemical products demands ...

End of arm tooling (EOAT)

EOAT, one of the most essential robot peripheral, is a device designed to be used at the end of a robotic arm to perform a job on a part/object. Piab’s EOAT system is mainly designed to grip and move parts with suction cups. It is weight optimized and characterized by durability, rigidity and a modular concept which makes it easy to ...

Vacuum & Blow System

Eco-friendly vacuum and blow pumps with control system: boosting productivity and operational reliability for the graphics industry.