COAX® Cartridges

Trademarks

 

COAX®

COAX® is the trademark for Piab's latest technology to generate vacuum, featuring excellent performance at both low and high feed pressures. Piab products based on COAX® technology are ideal for situations where compressed air lines deliver air at low or fluctuating pressures.

DURAFLEX®

DURAFLEX® is the trademark for Piab suction cups manufactured in a specially developed material that features the elasticity of rubber and the wear resistance of polyurethane.

piFLOW®

piFLOW® is a vacuum conveyor range owned by Piab that is easy to use without compromising on technical performance. It is designed to maximize material throughput and increase production. piFLOW® is equipped with COAX® cartridges - the most energy efficient way of producing vacuum.

piGRIP®

piGRIP® is the trademark for a configurable suction cup that fits most machines and that can be optimized for handling almost all materials. piGRIP®'s different lip types ensure the right hardness/softness and sealing capability for your material. Combined with the firm bellows, piGRIP® is stable enough to handle faster accelerations and more high speed lifts as compared to traditional cups.

piINLINE®

piINLINE® is the trademark for Piab's range of “inline” vacuum generators with COAX® technology inside. Small sized vacuum generators with the compressed air and the vacuum connections “inline” can be mounted directly on the hose close to suction cup (or point of suction).

PVA™

PVA™ is the trademark of Piab Vacuum Academy. PVA™ offers theoretical and practical training in industrial vacuum technology around the world. Courses are given to users of vacuum technology, distributors and to Piab staff.

VGS™

VGS™ is the trademark for Piab's product design where high quality DURAFLEX® suction cups are integrated with a patented vacuum cartridge based on the latest COAX® ejector technology.