PIAB’s decentralized vacuum technology improves handling of porous           and non-porous products with its energy-efficient P5010 vacuum pump

PIAB presents its P5010 vacuum pump for optimizing and enhancing handling processes in the automotive, consumer goods, printing, plastic and packaging industries. Featuring patented COAX® cartridge technology and designed for automated product-handling applications, the P5010 pump gives the highest possible vacuum performance in relation to energy consumption, helping to reduce carbon footprint and improve conservation efforts.


Latest news


Learn how you can benefit from the revolutionizing COAX® technology:

www.coaxtechnology.com


Customer testimonials

Bustling manufacturer increases productivity and plant efficiency

Productivity has dramatically increased with improved machine speed, reliability and precision. Additionally, requiring less space and energy than the previous system, the new system has dramatically reduced heat and noise in the plant, resulting in a cooler, quieter work environment. Read more »

The future is here

Vacuum technology continues to evolve. We now have the ability to design the ultimate decentralized vacuum solution in the graphic industry. With the invention of COAX® technology, small, compressed air-driven vacuum pumps can be placed directly at the point-of-use.

Read more »

 


Product news

10/1/2008

High flow at deep vacuum levels

The new Xi cartridges make COAX® technology available for new applications, i.e., injection moldi... Read more »
9/9/2008

Improved reliability

The new updated Vacustat is mainly used for air saving in sealed and "micro-leaking" applications... Read more »
7/4/2008

Greatly reduces air consumption

AVM™2 (Automatic Vacuum Management) is a further development of the well-known AVM™, which can re... Read more »