Suction cup with short bellows
- Suitable for uneven surfaces.
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material of the DURAFLEX® is mark free.
Ordering information
| Complete suction cups |
CAD file |
Art. No. |
| Suction cup BF110P Polyurethane 30/60, thread insert G3/8" male with mesh filter |
|
0110290 |
| Suction cup BF110P Polyurethane 30/60, 3/8" NPSF female |
|
0110291 |
| Suction cup BF110P Polyurethane 60, thread insert G3/8" male with mesh filter |
|
0110287 |
| Suction cup BF110P Polyurethane 60, 3/8" NPSF female |
|
0110288 |
| Rubber parts |
CAD file |
Art. No. |
| Suction cup BF110P Polyurethane 30/60 with O-ring |
|
0110289 |
| Suction cup BF110P Polyurethane 60, with O-ring |
|
0110286 |
| Fittings |
Art. No. |
| Thread insert G3/8" male, with O-ring and mesh filter |
0107148 |
Lifting forces & Technical data
| Material |
Lifting force vertical to the surface, N, at vacuum level |
Lifting force parallel to the surface, N, at vacuum level |
Volume |
Min. curve radius |
Max. vertical movement |
Weight rubber part |
|
|
20 -kPa |
60 -kPa |
90 -kPa |
20 -kPa |
60 -kPa |
90 -kPa |
cm3 |
mm |
mm |
g |
| PU30°/60° |
128 |
229 |
225 |
106 |
210 |
246 |
110 |
55 |
24 |
110 |
| PU60° |
161 |
334 |
293 |
123 |
231 |
305 |
110 |
70 |
24 |
110 |
Material specifications
| Material |
Colour |
Hardness °Shore A |
Temperature range °C |
| Polyurethane, PU30 |
Yellow transparent |
30 |
10–50 |
| Polyurethane, PU60 |
Green transparent |
60 |
10–50 |
Material resistance
Wear resistance |
Oil |
Weather & ozone |
Hydrolysis |
Petrol |
Concentrated acids |
Ethanol |
Methanol |
Oxidation |
| Excellent |
Excellent |
Excellent |
Fair** |
Fair |
Fair** |
Fair |
Poor |
Poor |
| **Please contact PIAB. |
For further information and dimensioned drawings, see SUCTION CUPS FITTINGS chapter.