Vacuum conveyors

Increase your productivity

Vacuum is used with great advantage in order to convey dry powder products through dedicated pipe systems. PIAB's vacuum conveying systems are built of strong components of high quality. Our objective is to offer solutions that help our customers raise their productivity.

Production of food, pharmaceuticals and chemical products demands the highest possible degree of safety as to hygiene and operation. PIAB's C series of vacuum conveyors has been developed as an answer to the severe requirements of operational safety and hygiene in the food, pharmaceutical and chemical industries.

  • Optimized design for highest possible hygiene
  • Few moving parts to ensure a minimum of maintenance
  • Easy to disassemble/assemble and clean
  • Modular design for easy adaptation to your unique production environment
  • ATEX – classification marking “Ex II 1/2 D c +80°C, 0°C < = Ta < = +60°C”  
  • USDA – hygienic safety
  • FDA – material used is in accordance with the requirements of FDA
  • 3-A – hygienic safety
  • EHEDG –  hygienic safety
  • GMP – hygienic safety
  • PIAB's vacuum pumps for high operational safety and low energy consumption
  • Designed for the food and pharmaceutical industries
  • Steel quality ASTM 316L – market requirement

 

PIAB Vacuum Conveyors

ATEX