Decentralized vacuum system offers energy efficiency and high-speed operation

PIAB VGS™3040 vacuum gripper system

PIAB announces the VGS™3040 vacuum gripper system.
The VGS™ series of products allows users to increase productivity and lower operating costs. The units offer flexible material handling solutions that reduce energy consumption, have faster response times and improve reliability. Ideal for a variety of industries, the VGS™3040 is ideal for applications throughout the production line like high-speed pick-and-place, packaging, palletizing, fixture holding, woodworking handling, glass handling and automobile part and body assembly.


Customer testimonials

Frigorífico Marba increases productivity by 30% in production process

PIAB vacuum conveyor at Frigorífico Marba The solution not only significantly decreased the levels of dust in the air, but also allowed Marba to increase productivity in this process by 30% due to reduced mixing time with the new conveying system. Read more »

The role of vacuum technology in energy-efficient manufacturing

Peter Tell, Chief Technical Officer of PIAB, discusses why energy efficiency should be a lasting priority of manufacturers striving to improve sustainability and illustrates his company’s philosophy to help manufacturers achieve energy savings and greater productivity.

Read more »

Peter Tell, Chief Technical Officer of PIAB


Register for Newsletter

Product news

12/8/2009 Detectable suction cup for the bakery industry
Detectable suction cup B-BL40-2 The B-BL40-2 is made of silicone with FDA approved material. A low percentage metal additive is m... Read more »
11/17/2009 What is PMAT?
PIAB Modular Automation Tooling (PMAT) PIAB Modular Automation Tooling (PMAT) allows you to construct flexible and adjustable vacuum gri... Read more »
10/28/2009 New fitting for easy positioning
Suction cup OF25x70P PIAB upgrades the fitting style for our oval DURAFLEX® suction cup, OF25x70P. A male G3/8” f... Read more »

Trade shows