Item number: 0223777
7 Variants
Vacuplus MINI Di16-2
The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and...
Read more
Login or create account to access all our content and features!
Select variant
- 0223777
- 0223778
- 0223779
- 0223780
- 0224166
- 0223781
- 0223782
Features
- Small and compact sizes
- Symmetric vacuum interfaces on top and bottom ensures flexible installation
- Patented COAX® technology
General
Material
Al , Nitrile (NBR) , POM , SS
Noise level
74 - 81 dBA
Temperature
-10 - 50 °C
Weight, max.
72 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.6 | 0.75 | 0.64 | 0.57 | 0.49 | 0.41 | 0.35 | 0.29 | 0.18 | 0.04 | 0 | 0 | 73 |
CAD
CAD