Booster Release Ejector (BRE) is designed for ultra-high-speed pick & place applications and can, with the right designated robot, generate several lifts per second. This is made possible through our patented design. An ultra-fast blow-off supported by three flows – from the ejector, the solenoid valve and the exhaust. When the vacuum level in the connected suction cup approaches atmospheric pressure, the blow-off flow is gradually reduced and releases the object gently and with retained accuracy.
Read moreFeed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.5 | 0.5 | 0.433 | 0.35 | 0.305 | 0.258 | 0.222 | 0.172 | 0.122 | 0.042 | 0.007 | 0 | 80 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.5 | 0.5 | 0.255 | 0.561 | 0.916 | 1.332 | 1.841 | 2.523 | 3.747 | 7.885 | 0 | 80 |
Different product types can’t be compared. Do you want to remove the existing products?