Item number: 0120994
14 Variants
Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 16, Left hand connection
These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They h...
Read more
Login or create account to access all our content and features!
Select variant
- 0120994
- 0120995
- 0119676
- 0121008
- 0121013
- 0121019
- 0120996
- 0120998
- 0120997
- 0121011
- 0121016
- 0121022
- 0127836
- 0127837
Features
- Two-stage COAX® cartridge MINI Pi12-2 integrated.
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.
Automotive
- Bodysides & framing
- Closures - hemming stations – inner & outer assembly
- Glass assembly & installation
Glass
General
Material
Al , Ceramic , CuZn , Nitrile (NBR) , PA , PP , SS , Steel
Noise level
66 - 68 dBA
Temperature
-10 - 80 °C
Weight
558 - 602 g
Performance
Feed pressure ()
0.25 - 0.55 MPa
Pneumatic data
Vacuum flow, range, max.
0.68 Nl/s
Life span ()
10000000 cycles
Signal function
Hysteresis
8 kPa
Signal range
-45 - 65 -kPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.17 | 0.29 | 0.57 | 0.4 | 0.22 | 0.15 | 0.07 | 0 | 0 | 0 | 0 | 0 | 49 |
0.22 | 0.34 | 0.64 | 0.48 | 0.29 | 0.2 | 0.14 | 0.08 | 0.02 | 0 | 0 | 0 | 64 |
0.314 | 0.44 | 0.68 | 0.6 | 0.44 | 0.27 | 0.19 | 0.14 | 0.1 | 0.06 | 0.03 | 0 | 90 |
0.4 | 0.53 | 0.66 | 0.6 | 0.52 | 0.39 | 0.24 | 0.12 | 0.1 | 0.06 | 0.02 | 0 | 84 |
0.6 | 0.75 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.