Item number: Multi Circuit Ejector - MCE
Multi Circuit Ejector - MCE
Multi Circuit Ejector (MCE) is an air driven single stage ejector with multiple independent vacuum circuits. As each channel has its own nozzle, vacuum is secur...
Read more
Login or create account to access all our content and features!
Features
- Safe operation with separated vacuum circuits.
- Integrated rapid-release function for fast distinct release.
- Patented and awarded (Blechexpo 2017) monitoring system - AMS.
- Available with vacuum holding valves.
- Possible to connect in series, i.e. cascading, which simplifies installation and maintenance.
- Easy installation and maintenance.
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Metal sheets
Plastics
- Plastic part removal