Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.44 | 2.21 | 3.15 | 2.6 | 1.9 | 1.3 | 0.75 | 0.5 | 0.3 | 0.1 | 0.05 | 0 | 90 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.44 | 2.21 | 0.035 | 0.079 | 0.142 | 0.239 | 0.399 | 0.649 | 1.149 | 2.483 | 0 | 90 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?