Item number: piCLASSIC_Pi48-3_x1_piSAVE_optimize
6 Variants
piCLASSIC Pi48-3 x1 COAX® Cartridge, piSAVE® optimize
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
Login or create account to access all our content and features!
Select variant
- piCLASSIC_Pi48-3_x1_piSAVE_optimize
- piCLASSIC_Pi48-3_x2_piSAVE_optimize
- piCLASSIC_Pi48-3_x3_piSAVE_optimize
- piCLASSIC_Pi48-3_x4_piSAVE_optimize
- piCLASSIC_Pi48-3_x5_piSAVE_optimize
- piCLASSIC_Pi48-3_x6_piSAVE_optimize
Features
- Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
- The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
- Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- High performance reliability in cases of fluctuating or low compressed air pressure.Deep vacuum level achieved at very low feed pressure, 0.31 MPa.
- Air ventilation port with filter
- Several push in and threaded air connection sizes to choose from
- piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up.
Packaging
- Bag and pouch handling
- Bag and pouch opening
- Bags, sacks and bundles
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
- Vacuum packing
General
Material
Al , CuZn , HNBR , NBR (FKM) , PA , PUR , SS
Noise level
66 - 77 dBA
Particle size compressed air, max.
5 µm
Weight, silencer
120 g
Temperature
-10 - 60 °C
Weight, vacuum gauge
50 g
Weight
768 - 818 g
Pneumatic data
Accuracy, pneumatic
±3 kPa
Life span
5000000 cycles
Life span
5 years
Pressure, drop (@ 0.7 MPa and 15 NI/s)
0.05 MPa
Volume, internal ()
140 cm³
Performance
Feed pressure
0.4 - 0.7 MPa
Operation level
30 - 60 -kPa
Vacuum, max.
90 -kPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.31 | 2.05 | 5.6 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.