Item number: piCLASSIC_Pi48-3_x1_ES
2 Variants
piCLASSIC Pi48-3 x1 COAX® Cartridge, Energy saving
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
Read more
Login or create account to access all our content and features!
Select variant
- piCLASSIC_Pi48-3_x1_ES
- piCLASSIC_Pi48-3_x2_ES
Features
- Integrated Energy Saving device, results in a large air-consumption reduction.
- Recommended for sealed or almost sealed applications.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- High performance reliability in cases of fluctuating or low compressed air pressure.
- Deep vacuum level achieved at very low feed pressure, 0.3 MPa.
- Available with 1 or 2 COAX® Pi48 three-stage cartridges.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.
Packaging
- Bag and pouch handling
- Bag and pouch opening
- Bags, sacks and bundles
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Direct food contact
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Vacuum belt feeding
- Vacuum packing
General
Material
Al , CuZn , NBR (FKM) , PA , POM , PUR , SS
Noise level
65 - 68 dBA
Weight, silencer
120 g
Temperature
-10 - 60 °C
Weight, vacuum gauge
50 g
Weight
600 - 630 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure, optimum, min.
0.3 MPa
Vacuum, max.
90 -kPa
Signal function
Hysteresis
12 kPa
Pneumatic data
kv (Flow @ P1=0.6 MPa and ∆p=0.1 MPa)
7.8 Nl/s
Life span
10000000 cycles
Volume, internal ()
140 cm³
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.31 | 2.05 | 5.6 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Manuals
PDFpiCLASSIC_en