Item number: 0104272
2 Variants
Quick-Release tank module P3010, 30 cm³
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!
Select variant
- 0104272
- 0104273
Features
- For vacuum pump P3010.
- Quick release by accumulating and utilising the feed-air pressure as a boost.
- ON/OFF activated simultaneously with the P3010
- Three sizes for optimising release volume with system volume.
General
Material
Al , Nitrile (NBR) , PA , PPS , SS
Temperature
-10 - 50 °C
Volume (Quick-Release tank.)
30 cm³
Volume, Quick-Release
3 cm³
Weight, min.
72 g
Dimension
Height
52 mm
Length
16 mm
Width
57.5 mm
Performance
Feed pressure, max.
0.7 MPa
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD