Item number: PCC (Piab Cruise Control)
PCC (Piab Cruise Control)
Different vacuum pumps need different feed pressure for optimum performance.
A filter regulator can easily be manually set to a desired pressure level, and be u...
Read more
Login or create account to access all our content and features!
Features
- For vacuum pump P6010.
- Programmable for constant vacuum level.
- The signal input regulates the feed pressure to maintain a constant vacuum level.
- Integrated analogue vacuum sensor.
General
Material
AiSi302 , Al , Nitrile (NBR) , PA , SS
Temperature
3 - 50 °C
Electrical data
Current, consumption (<mA)
120 mA
Safety classification
IP65
Voltage
24 (21.8–26.4) VDC
Voltage, signal input
0-10 VDC
Performance
Feed pressure, max.
1 MPa