Item number: 3404624
13 Variants
Pinch valve DN25 (8 bar) internal thread
To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valv...
Read more
Login or create account to access all our content and features!
Select variant
- 3404624
- 3404607
- 3404625
- 3404626
- 3404627
- 3404628
- 3404676
- 3404677
- 3404629
- 3404630
- 3404631
- 3404632
- 3404678
General
Material
Al , Crude rubber
Temperature
0 - 60 °C
Weight, min.
400 g
Dimension
Diameter (d)
25 mm
Diameter 2 (D)
65 mm
Diameter 3 (PK)
6 mm
Height (H)
55 mm
Length (L1)
152 mm
Length 2 (L2)
21 mm
Thread (DN G")
1 in
Thread 2 (C G")
1/8 in
Performance
Feed pressure, closing
0,18-0,20 MPa
Feed pressure, max.
0.8 MPa
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.