Item number: 3107001
Actuating valve cpl
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the syst...
Read more
Login or create account to access all our content and features!
General
Material
Al , CuZn , Nitrile (NBR) , PA , PB , SS
Temperature
-40 - 110 °C
Weight, min.
120 g
Performance
Feed pressure, max.
0.7 MPa
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.