Item number: 0202706
5 Variants
Suction cup VL30BX, G1/8"-M5
Value Line suction cups are suitable for standard/basic applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups sh...
Read more
Login or create account to access all our content and features!
Select variant
- 0202706
- 0202707
- 0202708
- 0202709
- 0202111
Features
- Suitable for level adjustment.
- Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates
- The lifting movement can be used to separate small and thin objects
- Only light weight objects should be handled when the lifting force is parallel to the surface of the object in order to achieve good precision and safe lifting movement
- Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
- PVC-free recycable material
Packaging
- Case / carton erecting, case / carton opening closing
- Tray forming, tray unloading and loading
General
Material
TPE
Suction cup model
BX-P
Fitting
Fitting option
None
Fitting size
1/8" , M5
Fitting style
Female/Male
Fitting type
G-thread , M-thread
Dimension
Height (B)
25.6 mm
Height 2 (D)
9 mm
Inner diameter (C)
6 mm
Outer diameter, min. (A)
30 mm
Performance - lifting forces
VL30BX TPE-U
50 -kPa
16 N
N
Material
Name
TPE-U
Colour
Purple
Temperature
0 - 60 °C
Hardness
65 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
n/a
Ethanol
n/a
Hydrolysis
n/a
Methanol
n/a
Oil
n/a
Oxidation
n/a
Petrol
n/a
Wear resistance
n/a
n/a
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.