Item number: S.PAXB
Suction cup PAXB family
Piab Automotive X-tra Bellows (PAXB), specially designed friction cup with multi bellows for dry and oily metal sheets in automotive body shop applications wher...
Read more
Login or create account to access all our content and features!
Features
- Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
- Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
- Round, multi- bellow suction cup for dynamic handling of very uneven or curved workpiece surfaces.
- Very good stability and resistance to horizontal forces compared to similar cups.
- Very high stroke, good for great level compensation.
- Handling of thin sheets without deformation or denting objects.
- For dry as well as oily sheets.
- Friction pattern on the lip prevents sheets from slipping.
- Wide sealing surface for better sealing over dust and debris.
- Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
- Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.
Automotive
- Auto-racking unload & assembly
- Bodysides & framing
- Closures - hemming stations – inner & outer assembly
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Kitting picking of parts
- Loading and unloading metal sheets
- Press-transfer
- End of line racking
- Underbody, engine & trunk compartment assembly
Metal sheets
Wood
General
Material
Nitrile-PVC (NPV)
Characteristics
Friction pattern , PWIS free
Suction cup model
PAXB
Dimension
Outer diameter, min.
32;42;52;62;88 mm
Material
Name
Nitrile-PVC (NPV)
Colour
Black
Temperature
0 - 90 °C
Hardness
60 °Shore A
Material resistance
Alcohol
++
Concentrated acids
+
Ethanol
n/a
Hydrolysis
++
Methanol
n/a
Oil
+++
Oxidation
++
Petrol
+++
Wear resistance
+++
++