Item number: 0200239
3 Variants
Suction cup BL30-5 Silicone FCM
The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized...
Read more
Login or create account to access all our content and features!
Select variant
- 0200239
- 9909651
- 9909652
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004 and meets EU's regulation EU 1935/2004.
- High initial flow, with re-enforced bellows and long, thin lip
- Suitable for handling difficult-to-handle bags, e.g., bags filled with liquid, frozen food, and for heavy bags
- Suitable working temperature is -40–200 °C
- Suitable for level compensation
Food & beverage
Packaging
- Bag and pouch handling
- Bags, sacks and bundles
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Bag handling , Food contact materials (FDA & EU), non-detectable
Suction cup model
BL-5
Volume
8.55 cm³
Weight, min.
14.5 g
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
36.5 mm
Outer diameter, min.
30.5 mm
Performance - lifting forces
BL30-5
20 -kPa
8 N
3 N
60 -kPa
9 N
5.5 N
Material
Name
Silicone FDA 40° Shore A
Colour
Transparent
Temperature
-40 - 200 °C
Hardness
40 °Shore A
Material resistance
Alcohol
++
Concentrated acids
-
Ethanol
n/a
Hydrolysis
+
Methanol
n/a
Oil
-
Oxidation
+++
Petrol
-
Wear resistance
++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD