Item number: 0202103
5 Variants
Suction cup VL75FC
Value Line suction cups are suitable for standard/basic applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups sh...
Read more
Login or create account to access all our content and features!
Select variant
- 0202103
- 0202753
- 0202751
- 0202750
- 0202752
Features
- Suitable for flat or slightly corrugated or curved surfaces
- Good stability and little inherent movement
- Recommended when the lifting force is parallel to the surface of the object
- Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel
- Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
- PVC-free recycable material
Packaging
- Case / carton erecting, case / carton opening closing
- Tray forming, tray unloading and loading
General
Material
TPE
Suction cup model
FC
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height (B)
38.3 mm
Height 2 (D)
18 mm
Inner diameter (C)
12 mm
Outer diameter, min. (A)
75 mm
Performance - lifting forces
VL75FC TPE-U
50 -kPa
113 N
N
Material
Name
TPE-U
Colour
Purple
Temperature
0 - 60 °C
Hardness
65 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
n/a
Ethanol
n/a
Hydrolysis
n/a
Methanol
n/a
Oil
n/a
Oxidation
n/a
Petrol
n/a
Wear resistance
n/a
n/a
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.