Item number: 0101946
8 Variants
Suction cup FC150P Polyurethane 40
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
Read more
Login or create account to access all our content and features!
Select variant
- 0101946
- 0103301
- 0103743
- 0103745
- 0103749
- 0103751
- 0103755
- 0103757
Features
- Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Exterior and interior trim components assembly
Packaging
- Case / carton erecting, case / carton opening closing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Boxes and containers
- Robot pick and place and packing
- Card / lid feeding and sorting
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Mark free
Suction cup model
FC
Volume
250 cm³
Weight, min.
213 g
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
40.5 mm
Outer diameter, min.
150 mm
Performance - lifting forces
FC150P PU40
20 -kPa
274 N
343 N
60 -kPa
647 N
765 N
90 -kPa
922 N
902 N
Material
Name
Polyurethane (PU40)
Colour
RedTransparent
Temperature
10 - 50 °C
Hardness
40 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Petrol
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD