Item number: S.RB20x45
Suction Cup RB20x45
Login or create account to access all our content and features!
Features
- Special rectangular-bellow design to suite oblong products in flow packs, such as candy bars.
- Suitable for minor level adjustment. Can handle objects with small height differences.
- Exceptional elastic memory, no compression set.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and excellent wear resistance of polyurethane.
- Swivel fitting option, prior to the locking operation, for easy positioning of the oval-rectangular cup.
Packaging
- Card / lid feeding and sorting
- Robot pick and place and packing
General
Material
Polyurethane (PU)
Suction cup model
RB
Dimension
Length
45 mm
Width
20 mm
Performance - lifting forces
RB20x40P
20 -kPa
15 N
21 N
60 -kPa
26 N
33 N
90 -kPa
40 N
57 N
Material
Name
Polyurethane (PU60)
Colour
GreenTransparent
Temperature
10 - 50 °C
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Petrol
+
Wear resistance
+++
+++