Item number: 0209497
9 Variants
Suction cup OCF20×50 Polyurethane 60, G3/8" female, 17 mm thread
Login or create account to access all our content and features!
Select variant
- 0209497
- 0207727
- 0207728
- 0207726
- 0207730
- 0207731
- 0207732
- 0207729
- 0207618
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OCF" design is suitable for oblong objects with slightly curved or flat surfaces.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
OCF-P
Volume
3.8 cm³
Weight, min.
51 g
Fitting
Material
Al
Fitting option
None
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread
Dimension
Height
39.3 mm
Length
53.9 mm
Length, actuated
56 mm
Width
23.9 mm
Width, actuated
26.5 mm
Performance - lifting forces
OCF20x50P Dry metal sheet
60 -kPa
51 N
57 N
90 -kPa
72 N
72 N
Performance - lifting forces
OCF20x50P Oily metal sheet
60 -kPa
45 N
28 N
90 -kPa
65 N
35 N
Material
Name
Polyurethane (PU60)
Colour
Orange
Temperature
10 - 50 °C
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
+
Ethanol
+
Hydrolysis
+
Methanol
-
Oil
+++
Oxidation
-
Petrol
+
Wear resistance
+++
+++
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.