Item number: 0200344
4 Variants
COAX® in piGRIP® Xi
A variety of fittings for suction cups.
Login or create account to access all our content and features!
Select variant
- 0200344
- 0200345
- 0200346
- 0201096
Features
- Fully decentralized vacuum unit based on patented COAX® technology.
- Quickest response time and very high energy efficiency.
- Easy system dimensioning – small risk for mistakes.
- Available with a variation of two-stage COAX® MICRO cartridges.
- Suitable for high vacuum flow.
- Suitable for extra capacity/dirt tolerance.
General
Material
Al , CuZn , Nitrile (NBR) , PA
Noise level
55 - 61 dBA
Temperature
-10 - 80 °C
Weight, min.
45 g
Performance
Feed pressure, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.5 | 0.13 | 0.233 | 0.15 | 0.079 | 0.044 | 0.036 | 0.03 | 0.023 | 0.013 | 0.007 | 0 | 91 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD