Item number: 0213179
3 Variants
ANS 14 Delrin Finger Accessory
Login or create account to access all our content and features!
Select variant
- 0213179
- 0213180
- 0213181
Features
- Used with GRF...-90 to back up the finger for a firm mechanical grip.
- Made of Delrin to protect part.
Dimensions DWG
Diameter
14 mm
Length
19 mm
Length
23 mm
Length
31 mm
Length
10 mm
Width
19 mm
EOAT (End Of Arm Tooling)
Gripper finger
GRF 14-95
General
Weight, max.
10 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD