Item number: 0210544
6 Variants
Suction cup holder - Ball joint - LH/RH-G3/8" F - G1/4" F -1/8" NPSF
Login or create account to access all our content and features!
Select variant
- 0210544
- 0210545
- 0210548
- 0210546
- 0210547
- 0210549
Features
- Multiple vacuum ports for easy installations in left or right hand positioning.
- Ball joint or Lock-pin Industry standard interfaces.
- Suction cup threads in G3/8 female, G3/8” male or 3/8” NPT.
- Optional vacuum sensing port.
Automotive
- Auto-racking unload & assembly
- Press-transfer
- End of line racking
General
Material
Al , NBR (FKM) , PA , SS
Temperature
-10 - 50 °C
Weight, min.
64 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD