Item number: 0232692
5 Variants
G4 Foam incl. Mounting plate-ATC-230x140
Login or create account to access all our content and features!
Select variant
- 0232692
- 0216531
- 0216608
- 0216506
- 0216778
Features
- Blue rubber sealing incl. mounting plate for fast change
General
Material
Al , Natural rubber , SS
Temperature
0 - 50 °C
Weight, min.
360 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.