12 N
25 N
31 N
The material used is food grade silicone material. It is free from colour pigments, approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004.(FDA approved). The cup is soft and pliable and can operate at a wide temperature range.
Read more
This activity requires login
Please login or register to receive the full benefits of piab.com.
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?